Solutions
Logistics
Sorting system
High-speed operation and cost reduction
- High-speed devices
- High-precision devices
- Cost reduction
Solution
- 1. High-speed conveyance and sorting are realized by connecting the latest PLC, inverter and servo using the CC-Link IE network that enables high-speed, large-volume data transmission.
- 2. A wire-saving system is realized by using AnyWireASLINK. The visualization of sensor information prevents product malfunctions and minimizes downtime.
- 3. The AC servo (MR-J5 series) equips an encoder to allow high-precision positioning.
High-precision synchronous control is also adopted to prevent the collision of cargo being carried.
System Configuration