Factory Automation

GOT3000 Series GT37 model Remote Solutions

Remote Solutions

Improve work efficiency from startup to maintenance with remote monitoring.

Monitor according to your requirements

Monitor the site with remote visualization solutions suited for your application.

Application examples

Startup and Adjustment
Adjusting the equipment remotely, away from the control panel

Adjusting the equipment remotely, away from the control panel

Multiple people working simultaneously

Multiple people working simultaneously

Operation
Visualizing with a large screen

Visualizing with a large screen

Checking from the office

Checking from the office

Maintenance
Checking from remote locations

Checking from remote locations

Equipment recovery while consulting the manual on the computer

Equipment recovery while consulting the manual on the computer

Remote monitoring comparison

●: Supported -: Not supported

Item Monitor and Operate GOT3000 or GT SoftGOT3000 from a Computer or a Mobile Device
GOT Mobile Function VNC Server Function
GOT SoftGOT
Simultaneous Client
Connections
Max. 5 Max. 15 1
Display Different
Screens for each Client
● -
Display GOT screen as is
Simultaneous Operation Prevention
(Exclusive Control of
Operational Authority)
● ●
Screen Creation for
Remote Monitoring
Required*1 Not required
Viewing Application Web browser VNC viewer*2
License Register to GOT Register to SoftGOT Register to GOT
  • *1The screen is created using GT Works3 (GT Designer3). Screens designed for GOT are reusable.
  • *2Regarding the VNC client software that has been operation-verified, please refer to the technical bulletin .

Remotely monitor the site using web browser

UPDATEDGOT Mobile Function License required GOT Activation File Request Form

  • The equipment can be monitored and operated through a web browser on a computer or a mobile device.
  • Monitoring the equipment through a web browser eliminates the need for specific software applications or hardware. This allows the system to be built without incurring additional costs.

System configuration

System configuration
  • *1By registering one license on GOT or SoftGOT, GOT can be simultaneously connected by up to 5 clients, and SoftGOT can be simultaneously connected by up to 15 clients.
Notifications by Sound and Vibration
Achieved at no cost by using the free app

Mobile application Pocket GOT

  • This is a mobile app for GOT. When installed on a mobile device, the app sends push notifications with sound or vibration if an error occurs in the monitored GOT. Important information won’t be missed.
  • With GOT, you can easily build a system that notifies of errors.
  • In the mobile app Pocket GOT, you can register up to 20 GOTs to be monitored.

Achieved at no cost by using the free app

Achieved at no cost by using the free app

[Free]
Download the mobile app here

[Free] Download the mobile app here

Easy monitoring with the same screen as GOT

UPDATEDVNC Server Function License required GOT Activation File Request Form

  • The GOT screen at a remote site can be displayed and operated as it is on a computer or a mobile device.
    There is no need to create a separate display screen.
  • The GOT screen can be checked directly from the office when a problem occurs, allowing the on-site situation to be quickly understood and promptly addressed.
  • SSH port forwarding communication is supported, enabling more secure remote access through an encrypted communication route.
    NEWGOT3000 Series only

Remote monitoring from the office

Remote monitoring from the office

Remote monitoring from the office

Remote monitoring from the office

System configuration

System configuration

Configure and monitor controllers with GOT

NEWWeb Browser Function

GOT3000 enables you to monitor and configure controllers that have a web server function. It also supports browsing websites.

Web Browser Function

For devices that have been tested for compatibility, please refer to the technical bulletin