Solutions

Core Products/Technologies

Introduction of Core Products/Technologies

The Advanced Products, Software and Networks
Behind e-F@ctory

The new e-F@ctory enables connectivity with an even higher number of devices and networks.
e-F@ctory goes beyond the barriers of companies and standards to connect a wide variety of devices and equipment to each other to make innovative monozukuri possible.

Edge Computing/Products

Industrial PC
MELIPC Series

Realize edge computing that utilizes a wide range of data from the shop floor.
A large lineup is planned, from advanced models that enable real-time data processing using high-performance processors and CC-Link IE to simple/compact, low-range models and equipment for drive-control, etc.

Supporting both control and information processing

Dual-equipped with real-time OS and Windows OS. Achieves both real-time control/data collection and information processing.

CC-Link IE data collection

Regular collection of data at the msec-level using CC-Link IE (collection of data attaching a time stamp to strictly adhere to the correct chronological order).

Data analysis/diagnosis software
Real-time Data AnalyzeriQ Edgecross

  • Enables offline analysis and real-time diagnosis of a wide variety of data from the shop floor.
  • AI Maisart* waveform recognition technology makes it possible to learn/recognize the sensor current wavelengths of devices.
  • Enables detection of faults within the system with easy-to-use statistical methods such as the Mahalanobis-Taguchi method and multiple regression analysis.

*Abbreviation of Mitsubishi Electric's AI creates the State-of-the-ART in technology.

Mitsubishi Electric SCADA software
MC Works64 Edge Computing EditionPlanned Edgecross support

  • Enables monitoring of a wide variety of data from the shop floor
  • Enables remote monitoring with 3D display and other forms of advanced visuals and web browser/mobile devices

Use databases without computers or programs
MES Interface Products

MELSEC iQ-R/MELSEC-Q Series
PLC MES Interface Module

Bridge between PLCs and various databases without a gateway PC or communication software.

Product Information

Computerized Numerical Controller (CNC)
M800/M80 Series MES Interface Function

CNC sends machining information and operation status of machine tools to MES.

Product Information

GOT2000 HMI MES Interface Function
Graphic Operation Terminal

The GOT2000 HMI collects and sends data to the MES from FA products connected to it.

Product Information

OPC UA Built-in Servers - Building secure systems

MELSEC iQ Series
OPC UA Server Module

Simply setup using OPC UA communications.

Product Information

High-Speed Logging
of Shop Floor Information

MELSEC iQ-R/MELSEC-Q Series
High-speed Data Logger Module

High-speed data collection and output to various file formats such as Unicode, CSV and Binary.

Product Information

 
BOX Data Logger

Easy installation for data collection as a standalone type.

Product Information

Performing Control, Information Processing
and Host Communication Process with a C/C++ Programs

MELSEC iQ-R/MELSEC-Q Series
C Controller Module

Easy development of embedded programs with C/C++ instead of ladder logic.

Product Information

MELSEC iQ-R Series
C Intelligent Function Module

Easy development of embedded programs with C/C++ to assist control programs on PLCs High-durability, capable of operation for extended periods.

Product Information

IT System/Software

MC Works64

MC Works64 helps to fulfill a vast variety of needs related to monitoring and control, including improvement of visibility and operability, improvement in reliability, reduction of engineering man-hours, visualization of energy and preventive maintenance.

Product Information

Shop Floor/Solutions